This Application will be decommissioned as of January 7th 2025

XGHB440245 |
Schneider-Electric
 
XGHB440245 picture- web-product-data-sheet
XGHB440245
Electronic tag, Radio frequency identification XG, RFID 13.56 MHz, flat form 40 x 40 x 15, 2000 Bytes
Characteristics
Main
Range of product Telemecanique Radio frequency identification XG
Product or component type Electronic tag
RFID electronic tag name XGHB
RFID frequency 13.56 MHz
Design Flat form 40 x 40 x 15
Memory capacity 2 kB
Associated smart antenna XGCS
[Sn] nominal sensing distance 42 mm with XGCS49 + field expander XGFEC540
48 mm with XGCS49
65 mm with XGCS89
80 mm with XGCS49 + field expander XGFEC2525
65 mm with XGCS85
Outer dimension 40 x 40 x 15 mm
Quantity per set Set of 1
Read time 7 + 2 x (number of 16-bit words) ms
Write time 7 + 2.4 x (number of 16-bit words) ms
IP degree of protection IP68
Fixing mode By clips
By screws
Complementary
Memory type FeRAM
Memory operation Read/write
Number of read cycles 10000000000
Number of write cycles 10000000000 at -25…70 °C
Maximum linear speed with "auto read/write function" 2.1 m/s with XGCS49 (read a serial number)
1.5 m/s with XGCS49 (read a word)
0.6 m/s with XGCS49 (read or write 10 words)
3.5 m/s with XGCS89 (read a serial number)
2.5 m/s with XGCS89 (read a word)
1 m/s with XGCS89 (read or write 10 words)
3.5 m/s with XGCS85 (read a serial number)
2.5 m/s with XGCS85 (read a word)
1 m/s with XGCS85 (read or write 10 words)
Data retention time 10 year(s)
Mounting location Possible on metal support
Material PBT (polybutylene terephthalate)
Net weight 0.031 kg
Environment
Standards ISO 15693
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…85 °C
Vibration resistance 2 mm conforming to IEC 60068-2-6 (f = 29.5…150 Hz)
Shock resistance 30 gn conforming to IEC 60068-2-27 for 11 ms
IK degree of protection IK02 conforming to IEC 62262
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 6.0 cm
Package 1 Length 9.0 cm
Package 1 Weight 38.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Not applicable, out of EU RoHS legal scope
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No