Schneider-Electric
 
XGHB443245 picture- web-product-data-sheet
XGHB443245
Electronic tag, Radio frequency identification XG, RFID 13.56 MHz, flat form 40 x 40 x 15, 32768 Bytes
Characteristics
Main
Range of product Telemecanique Radio frequency identification XG
Product or component type Electronic tag
RFID electronic tag name XGHB
RFID frequency 13.56 MHz
Design Flat form 40 x 40 x 15
Memory capacity 32 kB
Associated smart antenna XGCS
[Sn] nominal sensing distance 25 mm with XGCS49
39 mm with XGCS89
39 mm with XGCS85
Outer dimension 40 x 40 x 15 mm
Quantity per set Set of 1
Read time 6 + 0.25 x (number of 16-bit words) ms
Write time 6 + 0.25 x (number of 16-bit words) ms
IP degree of protection IP68
Fixing mode By clips
By screws
Complementary
Memory type FeRAM
Memory operation Read/write
Number of read cycles 10000000000
Number of write cycles 10000000000 at -25…70 °C
Maximum linear speed with "auto read/write function" 2.3 m/s with XGCS49 (read a serial number)
1.8 m/s with XGCS49 (read a word)
1.7 m/s with XGCS49 (read or write 10 words)
3.8 m/s with XGCS89 (read a serial number)
3 m/s with XGCS89 (read a word)
2.6 m/s with XGCS89 (read or write 10 words)
3.8 m/s with XGCS85 (read a serial number)
3 m/s with XGCS85 (read a word)
2.6 m/s with XGCS85 (read or write 10 words)
Data retention time 10 year(s)
Mounting location Possible on metal support
Material PBT (polybutylene terephthalate)
Product weight 0.031 kg
Environment
Standards ISO 14443
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…85 °C
Vibration resistance 2 mm conforming to IEC 60068-2-6 (f = 5…29.5 Hz)
7 gn conforming to IEC 60068-2-6 (f = 29.5…150 Hz)
Shock resistance 30 gn conforming to IEC 60068-2-27 for 11 ms
IK degree of protection IK02 conforming to IEC 62262
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 6.100 cm
Package 1 Length 8.800 cm
Package 1 Weight 47.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 32
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 1.735 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months