Schneider-Electric
 
XGHB520246 picture- web-product-data-sheet
XGHB520246
Electronic tag, Radio frequency identification XG, RFID 13.56 MHz, disc Ø 50 x 3, 112 Bytes
Characteristics
Main
Range of product Telemecanique Radio frequency identification XG
Product or component type Electronic tag
RFID electronic tag name XGHB
RFID frequency 13.56 MHz
Design Disc
Memory capacity 112 B
Associated smart antenna XGCS
[Sn] nominal sensing distance 100 mm with XGCS89
150 mm with XGCS49 + field expander XGFEC2525
70 mm with XGCS49
70 mm with XGCS49 + field expander XGFEC540
100 mm with XGCS85
Outer dimension Ø 50 x 3 mm
Quantity per set Set of 10
Read time 12 + 0.825 x (number of 16-bit words) ms
Write time 12 + 5.6 x (number of 16-bit words) ms
IP degree of protection IP68
Fixing mode By screws
Complementary
Memory type EEPROM
Memory operation Read/write
Number of read cycles Unlimited
Number of write cycles 2500000 at 30 °C
100000 at -25…85 °C
Maximum linear speed with "auto read/write function" 0.6 m/s with XGCS49 (read or write 10 words)
5.3 m/s with XGCS49 (read a serial number)
1.6 m/s with XGCS49 (read a word)
7.1 m/s with XGCS89 (read a serial number)
4 m/s with XGCS89 (read a word)
0.8 m/s with XGCS89 (read or write 10 words)
7.1 m/s with XGCS85 (read a serial number)
4 m/s with XGCS85 (read a word)
0.8 m/s with XGCS85 (read or write 10 words)
Data retention time 10 year(s)
Material PPA (polyphthalamide)
Net weight 0.015 kg
Environment
Standards ISO 15693
Ambient air temperature for operation 85…140 °C for 10 min maximum not during transmission
-25…85 °C
Ambient air temperature for storage -40…90 °C
Vibration resistance 2 mm conforming to EN 60068-2-6 (f = 5…29.5 Hz)
7 gn conforming to EN 60068-2-6 (f = 29.5…150 Hz)
Shock resistance 30 gn conforming to EN 60068-2-27 for 11 ms
IK degree of protection IK02 conforming to EN 50102
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 8.0 cm
Package 1 Length 10.0 cm
Package 1 Weight 5.0 g
Unit Type of Package 2 BAG
Number of Units in Package 2 10
Package 2 Height 8.0 cm
Package 2 Width 1.0 cm
Package 2 Length 10.0 cm
Package 2 Weight 60.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No