Schneider-Electric
 
XGHBPB3345 picture- web-product-data-sheet
XGHBPB3345
Electronic tag, Radio frequency identification XG, Key Fob
Characteristics
Main
Range of product Telemecanique Radio frequency identification XG
Product or component type Electronic tag
RFID electronic tag name XGHB
RFID frequency 13.56 MHz
Design Keyring
Memory capacity 112 B
Associated smart antenna XGCS
[Sn] nominal sensing distance 30 mm with XGCS49
35 mm with XGCS89
35 mm with XGCS85
Outer dimension 40 x 31 x 4.8 mm
Quantity per set Set of 10
IP degree of protection IP67
Fixing mode Steel ring
Complementary
Memory type EEPROM
Memory operation Read/write
Number of read cycles Unlimited
Number of write cycles 100000 at -25…80 °C
Data retention time 10 year(s)
Material PC (polycarbonate)
Net weight 0.005 kg
Environment
Standards ISO 15693
Ambient air temperature for operation -5…80 °C
Ambient air temperature for storage -25…80 °C
Vibration resistance 2 mm conforming to IEC 60068-2-6 (f = 5…29.5 Hz)
7 gn conforming to IEC 60068-2-6 (f = 29.5…150 Hz)
Shock resistance 30 gn conforming to IEC 60068-2-27 for 11 ms
IK degree of protection IK02 conforming to IEC 62262
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1 cm
Package 1 Width 8 cm
Package 1 Length 10 cm
Package 1 Weight 5 g
Unit Type of Package 2 BAG
Number of Units in Package 2 10
Package 2 Height 1 cm
Package 2 Width 8 cm
Package 2 Length 10 cm
Package 2 Weight 60 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov