Schneider-Electric
 
XGSTP401 picture- Schneider-electric
XGSTP401
RFID portable diagnostics terminal - 13.56 MHz
Telemecanique
Characteristics
Main
Range of product OsiSense XG
Product or component type Portable diagnostic terminal
RFID diagnostic terminal name XGST
Operating system Microsoft Windows
Software designation CE.NET Professional Registered
Software version V4.2
Processor name Intel Xscale PXA255
Complementary
RFID frequency 13.56 MHz
Terminal use Diagnostics on compact stations
Read / write operations on tags
[Us] rated supply voltage 11...18 V DC external
7.2 V DC NiMH rechargeable battery
Autonomy 4 h
Processor frequency 400 MHz
Memory description Expandable slot for Compact Flash card, up to 128 kB
Internal data storage Compact Flash, 64 kB
Internal RAM RAM/SDRAM, 64 kB
Display type QVGA TFT colour touchscreen
Display size 72 x 54 mm
Pixel resolution 320 x 240 pixels
Number of key 45
Status LED 1 LED charging
5 LEDs
Communication port support RS 232
Marking CE
Net weight 0.943 kg
Environment
Product certifications CE
Standards FCC class A part 15225
Ambient air temperature for operation 0…50 °C
Ambient air temperature for storage -25…55 °C
Relative humidity 5…95 %
IP degree of protection IP65
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months