Schneider-Electric
 
XGSZ09L5 picture- web-product-data-sheet
XGSZ09L5
pre-wired M12 female connector - cable 5 m- IP67
Characteristics
Main
Range of product Telemecanique Radio frequency identification XG
Accessory / separate part category Connection accessories
Accessory / separate part type Connecting cable
Accessory / separate part designation Pre-wired M12 female connector
Accessory / separate part destination For 24 V DC supply of connection box
Cable length 5 m
Complementary
Product compatibility XGSZ33ETH
TCSAMT31FP
Electrical connection 1 female connector M12 4 pins A coding
Colour Black
Product weight 0.27 kg
Environment
IP degree of protection IP67
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2 cm
Package 1 Width 16.5 cm
Package 1 Length 16.5 cm
Package 1 Weight 182 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months