Schneider-Electric
 
XGSZ24 picture- web-product-data-sheet
XGSZ24
RS232/RS485 interface, Radio frequency identification XG, RS 232/RS 485 line adaptor, for XGS K, XGS D
Characteristics
Main
Range of product Telemecanique Radio frequency identification XG
Accessory / separate part destination XGSD
XGSK
XGCS
Product or component type RS232/RS485 interface
Accessory / separate part type RS232C/RS485 line adaptor
Complementary
Communication port converter RS232C/RS485 no modem signals
Connection element RS232/RS485 interface
Current consumption 20 mA
[Ie] rated operational current DC 20 mA
Mounting support 35 mm symmetrical DIN rail
Product mounting 35 mm symmetrical DIN rail
Net weight 0.105 kg
0.1 kg
[Us] rated supply voltage 18...30 V DC
24 V DC
Supply voltage limits 20…30 V
Transmission rate <= 19200 bit/s
19200 bauds
Electrical connection Screw connectors
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 13.000 cm
Package 1 Length 6.500 cm
Package 1 Weight 109.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 28
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 3.422 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months