Schneider-Electric
 
XGSZ33PDP picture- web-product-data-sheet
XGSZ33PDP
Connection Profibus box, Radio frequency identification XG, DP, 3 channels for XGCS smart antennas
Characteristics
Main
Range of product Telemecanique Radio frequency identification XG
Product or component type Connection Profibus box
Device short name XGSZ33
Number of channels 3
Communication port protocol Profibus DP V1
Associated smart antenna XGCS49
XGCS89
Electrical connection 1 female connector M12 4 pins for PC connection (A encoding)
1 female connector M12 5 pins for network output (B encoding)
1 male connector M12 4 pins for power supply (A encoding)
1 male connector M12 5 pins for network input (B encoding)
3 female connectors M12 5 pins for stations XGCS (A encoding)
[Us] rated supply voltage 24 V DC conforming to Protective Extra Low Voltage
Complementary
Supply voltage limits 21.6…26.4 V DC
Power consumption in W 2.5 W
Status LED Diagnostics: 1 dual color LED (red/green)
RFID communication: 1 dual color LED (red/green)
Communication network: 1 LED (green)
Diagnostics: 1 LED (red)
Communication service Cyclical variable exchange
Register words 1...49 words
Transmission support medium 2 twisted shielded pairs cable
Transmission rate 9.6 kbit/s...12000 kbit/s
Marking CE
Net weight 1.06 kg
Environment
Product certifications Profibus
Ambient air temperature for operation 0…55 °C
Ambient air temperature for storage -25…85 °C
Relative humidity 30…95 %
IP degree of protection IP65
EMC filter Class B EMC filter conforming to EN 55022
Level 3 EMC filter conforming to IEC 61000
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.200 cm
Package 1 Width 16.200 cm
Package 1 Length 24.000 cm
Package 1 Weight 1.005 kg
Unit Type of Package 2 S03
Number of Units in Package 2 3
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 3.583 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months