Schneider-Electric
 
XGW4F111 picture- Schneider-electric
XGW4F111
OsiSense XG RFID Wand reader - 13.56 MHz
Telemecanique
Characteristics
Main
Range of product OsiSense XG
Product or component type Compact smart antenna
RFID compact station name XGCS
RFID frequency 13.56 MHz
Design 290 x 40 x 25
Electrical connection 5 pin(s)male remote connector M12, shielded cable cable 1 m
Transmission rate 9600 bauds...115200 bauds (automatic detection)
Outer dimension 290 x 40 x 25 mm
Product compatibility RFID microchip Fujitsu (MB89R118 - MB89R119)
RFID microchip STM (CRIX4K)
RFID microchip Microelectronic (EM4135)
RFID microchip Texas (Tag-it HFI)
RFID microchip INSIDE (micropass)
RFID microchip NXP (SL2, SL1, Ultralight, Std 1K/4K, Desfire)
[Sn] nominal sensing distance 10…70 mm
[Us] rated supply voltage 24 V DC conforming to Protective Extra Low Voltage
Complementary
Communication port protocol Modbus RTU
Communication port support RS485
Associated tag type ISO 14443 standard tags
Automatic detection of the type of tag
ISO 15693 standard tags
Supply voltage limits 19.2…29 V DC
Current consumption < 60 mA
Status LED Communication network: 1 LED (dual colour)
RFID communication: 1 LED (dual colour)
Marking CE
Net weight 0.228 kg
Environment
Product certifications UL, FCC
Standards ETSI EN 300 330-2
ETSI EN 300 330-1
ETSI EN 301 489-1
ETSI EN 301 489-3
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…85 °C
IP degree of protection IP65 conforming to IEC 60529
Vibration resistance 2 mm (f= 5…29.5 Hz) conforming to EN 60068-2-6
7 gn (f= 29.5…150 Hz) conforming to EN 60068-2-6
Shock resistance 30 gn for 11 ms conforming to EN 60068-2-27
IK degree of protection IK02 conforming to EN 50102
Electromagnetic compatibility Electrostatic discharge immunity test: (contact discharge), 3, 6 kV, conforming to IEC 61000-4-2
Electrostatic discharge immunity test: (air discharge), 3, 8 kV, conforming to IEC 61000-4-2
Electrical fast transient/burst immunity test: (signal ports), 3, 1 kV, conforming to IEC 61000-4-4
Electrical fast transient/burst immunity test: (power ports), 3, 2 kV, conforming to IEC 61000-4-4
Susceptibility to electromagnetic fields: , 3, 10 V/m, conforming to IEC 61000-4-3
1.2/50 µs shock waves immunity test: , 3, 10 kV, conforming to IEC 61000-4-5
Conducted RF disturbances: , 3, 10 V, conforming to IEC 61000-4-6
Magnetic field at power frequency: , 4, 30 A/m, conforming to IEC 61000-4-8
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope