Schneider-Electric
XIOT11SE0MRCL picture- web-product-data-sheet
XIOT11SE0MRCL
Wireless transmitter, Dry contact LPWAN Subscription not included
Main
[Us] rated supply voltage 3.6 V nominal
Battery type Lithium integrated
Battery life 13.6 year(s) 2 frames/day
4.2 year(s) 10 frames/day
2.3 year(s) 20 frames/day
Number of inputs 4 dry contact
Electrical connection Cable 2 m
Range of product Telemecanique Cloud connected sensor XIOT
Product or component type Wireless transmitter
Type of license Registration required
Communication network type Sigfox Europe
Transmission trigger On change on one of the inputs
1 status frame per day
Max transmission frequency 6 frames/h
50 frames/day
Transmission rate 100 bit/s
Fixing mode By screws
Height 100 mm
Length 45 mm
Width 50 mm
Net weight 0.216 kg
Radio frequency fields 868 MHz
Radio power 14 dBm
Operating distance <= 10000 m
Complementary
Product destination Pressure switch XMLA
Pressure switch XMLB
Pressure switch XMLC
Pressure switch XMLD
Limit switch XCM
Limit switch XCKM
Limit switch XCKL
Limit switch XCKS
Limit switch XCKJ
Limit switch XCKN
Limit switch XCKP
Limit switch XCKT
Limit switch XCKD
Environment
Directives 1999/5/EC - R&TTE directive
Product certifications CE
Sigfox ready
Standards IEC 62368-1
EN 301-489-1
ETSI EN 300 220-2
Ambient air temperature for operation -25…70 °C
IP degree of protection IP66
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 12.800 cm
Package 1 Length 22.000 cm
Package 1 Weight 294.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 18
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 5.821 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov