This Application will be decommissioned as of January 7th 2025

XJPZ922 |
Schneider-Electric
 
XJPZ922 picture- web-product-data-sheet
XJPZ922
XJP portable controller station spare part - cable boot Ø 10...22 mm
Schneider Electric
Characteristics
Main
Product or component type Controller stations spare parts
Device application Portable controller station
Product compatibility XJP
Complementary
Accessory / separate part type Cable boot
Cable outer diameter 10…22 mm
Net weight 0.18 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.5 cm
Package 1 Width 6.5 cm
Package 1 Length 32.0 cm
Package 1 Weight 220.0 g