This Application will be decommissioned as of January 7th 2025

XJPZ926 |
Schneider-Electric
 
XJPZ926 picture- web-product-data-sheet
XJPZ926
XJP portable controller station spare part - cable boot Ø 19...26 mm
Schneider Electric
Characteristics
Main
Product or component type Controller stations spare parts
Device application Portable controller station
Product compatibility XJP
Complementary
Accessory / separate part type Cable boot
Cable outer diameter 19…26 mm
Net weight 0.17 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6 cm
Package 1 Width 6.5 cm
Package 1 Length 20 cm
Package 1 Weight 174 g