This Application will be decommissioned as of January 7th 2025

XKBA1233CA |
Schneider-Electric
 
XKBA1233CA picture- web-product-data-sheet
XKBA1233CA
Complete joystick controller, Harmony XK, XKBA light hoisting applications
Schneider Electric
Characteristics
Main
Range of product Harmony XK
Product or component type Complete joystick controller
Product specific application Light hoisting applications
Complementary
Device short name XKB
Bezel material Metal
Fixing collar material Metal
Sale per indivisible quantity 1
Protective treatment TC
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -20…70 °C
Overvoltage category Class I conforming to IEC 61140
Standards UL 508
EN/IEC 60947-5-1
CSA C22.2 No 14
Operator position information All positions
Operator profile Handle with zero position mechanical interlock
Notch per direction 1…3 notches at 0-12°-20°-28° for each direction
Mechanical durability 1000000 cycles
Vibration resistance 6 gn (f= 1…70 Hz) conforming to IEC 60068-2-6
Shock resistance 20 gn (duration = 11 ms) conforming to IEC 60068-2-27
Connections - terminals Captive screw clamp terminals, <= 2 x 1.5 mm² with cable end
Captive screw clamp terminals, <= 1 x 2.5 mm² without cable end
Captive screw clamp terminals, >= 1 x 0.5 mm²
Short-circuit protection 10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1
[Ith] conventional free air thermal current 10 A conforming to EN/IEC 60947-5-1
10 A conforming to CSA C22.2 No 14
10 A conforming to UL 508
[Ui] rated insulation voltage 500 V (pollution degree 3) conforming to IEC 60947-1
Compatibility code XKB
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15 cm
Package 1 Width 16.5 cm
Package 1 Length 24 cm
Package 1 Weight 1.05 kg
Unit Type of Package 2 S03
Number of Units in Package 2 2
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 2.65 kg
Unit Type of Package 3 P06
Number of Units in Package 3 16
Package 3 Height 77 cm
Package 3 Width 60 cm
Package 3 Length 80 cm
Package 3 Weight 31.26 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration