This Application will be decommissioned as of January 7th 2025

XKBZ902 |
Schneider-Electric
 
XKBZ902 picture- web-product-data-sheet
XKBZ902
lever gate - type T - compatible with XKB
Schneider Electric
Characteristics
Main
Product or component type Controllers separate parts
Accessory / separate part category Control accessory
Product specific application Light hoisting applications
Product compatibility XKB
Accessory / separate part type Lever gate
Accessory / separate part specific characteristic Type T
Complementary
Net weight 0.005 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 1.0 cm
Package 1 Length 5.0 cm
Package 1 Weight 7.0 g