This Application will be decommissioned as of January 7th 2025

XKBZ914 |
Schneider-Electric
 
XKBZ914 picture- web-product-data-sheet
XKBZ914
handle with zero (center) position interlocking - compatible with XKB
Schneider Electric
Characteristics
Main
Product or component type Controllers separate parts
Accessory / separate part category Control accessory
Product specific application Light hoisting applications
Product compatibility XKB
Accessory / separate part type Handle
Accessory / separate part specific characteristic With zero (center) position interlocking
Complementary
Net weight 0.04 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 4.0 cm
Package 1 Length 15.0 cm
Package 1 Weight 42.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 25
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.266 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins