This Application will be decommissioned as of January 7th 2025

XKBZ921 |
Schneider-Electric
 
XKBZ921 picture- web-product-data-sheet
XKBZ921
bellow - compatible with XKB - light hoisting applications
Schneider Electric
Characteristics
Main
Product or component type Controllers separate parts
Accessory / separate part category Sealing accessory
Product specific application Light hoisting applications
Product compatibility XKB
Accessory / separate part type Bellow
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.1 cm
Package 1 Width 11.4 cm
Package 1 Length 12.1 cm
Package 1 Weight 58.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 30
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.223 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins