This Application will be decommissioned as of January 7th 2025

XKBZ943 |
Schneider-Electric
 
XKBZ943 picture- web-product-data-sheet
XKBZ943
notching cam - spring return - XKB - control accessory
Schneider Electric
Characteristics
Main
Product or component type Controllers separate parts
Accessory / separate part category Control accessory
Product specific application Light hoisting applications
Product compatibility XKB
Accessory / separate part type Notching cam
Complementary
Return Spring return
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 1.5 cm
Package 1 Length 5.0 cm
Package 1 Weight 6.0 g
Unit Type of Package 2 BAG
Number of Units in Package 2 2
Package 2 Height 3.0 cm
Package 2 Width 1.5 cm
Package 2 Length 5.0 cm
Package 2 Weight 13.0 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins