This Application will be decommissioned as of January 7th 2025

XKBZ952 |
Schneider-Electric
 
XKBZ952 picture- web-product-data-sheet
XKBZ952
lever base adaptation interlocking bowl - compatible with XKB
Schneider Electric
Characteristics
Main
Product or component type Controllers separate parts
Accessory / separate part category Control accessory
Product specific application Light hoisting applications
Product compatibility XKB
Accessory / separate part type Lever base adaptation
Accessory / separate part specific characteristic Interlocking bowl
Complementary
Net weight 0.01 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 2.0 cm
Package 1 Length 4.5 cm
Package 1 Weight 10.0 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration