Product compatibility
|
XKB
|
Accessory / separate part type
|
Contacts block
|
Electrical connection
|
Screw clamp terminal, clamping capacity: 1 x 0.5...1 x 1.5 mm²
Screw clamp terminal, clamping capacity: 1 x 0.5...1 x 2.5 mm²
|
Enclosure/cubicle description
|
Monobloc
|
[Ith] conventional free air thermal current
|
10 A conforming to EN/IEC 60947-5-1
10 A conforming to CSA C22.2 No 14
10 A conforming to UL 508
|
[Ui] rated insulation voltage
|
500 V (pollution degree 3) conforming to IEC 60947-1
|
Short-circuit protection
|
10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1
|
Standards
|
CENELEC EN 50013
|