This Application will be decommissioned as of January 7th 2025

XKBZ976 |
Schneider-Electric
 
XKBZ976 picture- web-product-data-sheet
XKBZ976
cam right-hand position - compatible with XKBE - green
Schneider Electric
Characteristics
Main
Product or component type Controllers separate parts
Accessory / separate part category Control accessory
Product specific application Light hoisting applications
Product compatibility XKBE
Accessory / separate part type Cam
Accessory / separate part specific characteristic Right-hand position
Quantity per set Set of 50
Colour Green
Complementary
Net weight 0.01 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.6 cm
Package 1 Width 4.0 cm
Package 1 Length 4.0 cm
Package 1 Weight 16.0 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins