This Application will be decommissioned as of January 7th 2025

XKBZ992 |
Schneider-Electric
 
XKBZ992 picture- web-product-data-sheet
XKBZ992
contacts blk w simple hdl or zero (center) position interlocking hdl - for XKB
Schneider Electric
Characteristics
Main
Product or component type Controllers separate parts
Accessory / separate part category Control accessory
Product specific application Light hoisting applications
Product compatibility XKB
Accessory / separate part type Contacts block
Accessory / separate part specific characteristic For use with zero (center) position interlocking handle
For use with simple handle
Complementary
Contact block per direction [control circuit] 4 per movement
1 zero (center) position
2 zero per movement
Electrical connection Screw clamp terminal, clamping capacity: 1 x 0.5...1 x 1.5 mm²
Screw clamp terminal, clamping capacity: 1 x 0.5...1 x 2.5 mm²
Enclosure/cubicle description Monobloc
Contacts type and composition 8 NO
1 NC
2 NC
Contact operation Double-break
Slow-break
[Ith] conventional free air thermal current 10 A conforming to IEC 337-1
10 A conforming to NF C 63-140
10 A conforming to VDE 0660
10 A conforming to CSA C22.2 No 14
[Ui] rated insulation voltage 500 V AC/DC conforming to IEC 158-1
500 V AC/DC conforming to NF C 20-040
500 V AC/DC conforming to VDE 0110
Maximum resistance across terminals 25 mOhm at 1 A conforming to NF C 93-050
Positive opening With
Short-circuit protection 10 A cartridge fuse type gG conforming to IEC 337-1B
10 A cartridge fuse type gG conforming to VDE 0660 part 2
Electrical durability 1000000 cycles DC inductive load at 120 V, power broken = 75 conforming to IEC 337-1 DC-11, operating rate <60 cyc/mn 0.5
1000000 cycles DC inductive load at 24 V, power broken = 90 conforming to IEC 337-1 DC-11, operating rate <60 cyc/mn 0.5
1000000 cycles DC inductive load at 48 V, power broken = 90 conforming to IEC 337-1 DC-11, operating rate <60 cyc/mn 0.5
Net weight 0.215 kg
Environment
Standards CENELEC EN 50013
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 10.2 cm
Package 1 Length 10.3 cm
Package 1 Weight 203.9 g
Unit Type of Package 2 S01
Number of Units in Package 2 10
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 2.241 kg
Package 3 Height 15 cm
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins