This Application will be decommissioned as of January 7th 2025

XKDZ1508 |
Schneider-Electric
 
XKDZ1508 picture- web-product-data-sheet
XKDZ1508
potentiometer - 800 Ohm - 15 mm - for XKD/XKM
Schneider Electric
Characteristics
Main
Product or component type Controllers separate parts
Accessory / separate part category Control accessories
Product specific application Medium hoisting applications
Heavy hoisting applications
Product compatibility XKD
XKM
Accessory / separate part type Potentiometer
Condition of use For applications requiring an extended neutral zone
Ohmic value 800 Ohm
Size 15 mm
Complementary
Standards UTE 93-265
Potentiometer characteristic Linear function
Continuous rotational operation
Operating angle 360 °
Mechanical durability 3000000 cycles
Centre tap Wired out to terminal
Centre tap dead zone 30 °
Power dissipation in W 3 W 85 °C
Connections - terminals Flying leads from soldered standard tags
Net weight 0.055 kg
Environment
Mounting mode By the body
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.7 cm
Package 1 Width 5.8 cm
Package 1 Length 5.2 cm
Package 1 Weight 63.0 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration