This Application will be decommissioned as of January 7th 2025

XKDZ1547 |
Schneider-Electric
 
XKDZ1547 picture- web-product-data-sheet
XKDZ1547
potentiometer - 4700 Ohm - 15 mm - for XKD
Schneider Electric
Characteristics
Main
Product or component type Controllers separate parts
Accessory / separate part category Control accessories
Product specific application Medium hoisting applications
Heavy hoisting applications
Product compatibility XKM
XKD
Accessory / separate part type Potentiometer
Condition of use For applications requiring an extended neutral zone
Ohmic value 4700 Ohm
Size 15 mm
Complementary
Standards UTE 93-265
Potentiometer characteristic Continuous rotational operation
Linear function
Operating angle 360 °
Mechanical durability 3000000 cycles
Centre tap Wired out to terminal
Centre tap dead zone 30 °
Power dissipation in W 3 W 85 °C
Connections - terminals Flying leads from soldered standard tags
Net weight 0.055 kg
Environment
Mounting mode By the body
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.4 cm
Package 1 Width 5.6 cm
Package 1 Length 6.0 cm
Package 1 Weight 60.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 24
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.629 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins