This Application will be decommissioned as of January 7th 2025

XKDZ902 |
Schneider-Electric
 
XKDZ902 picture- web-product-data-sheet
XKDZ902
scheme contact with marker 2 x ZB2BE102 - compatible with XKDF
Schneider Electric
Characteristics
Main
Product or component type Controllers separate parts
Accessory / separate part category Control accessory
Product specific application Medium hoisting applications
Product compatibility XKDF
Accessory / separate part type Scheme contact
Complementary
Marking With
Kit composition 2 contact block ZB2BE baseplate mounting
Net weight 0.05 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 4.0 cm
Package 1 Length 4.0 cm
Package 1 Weight 52.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 50
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.677 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins