This Application will be decommissioned as of January 7th 2025

XKDZ921 |
Schneider-Electric
 
XKDZ921 picture- web-product-data-sheet
XKDZ921
bellow bellows + 1 flat seal - compatible with XKDF
Schneider Electric
Characteristics
Main
Product or component type Controllers separate parts
Accessory / separate part category Control accessory
Product specific application Medium hoisting applications
Product compatibility XKDF
Accessory / separate part type Bellow
Complementary
Device composition Bellow
Seal
Kit composition 1 bellow
1 seal
Net weight 0.075 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.8 cm
Package 1 Width 11.2 cm
Package 1 Length 11.6 cm
Package 1 Weight 112.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 30
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.85 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins