This Application will be decommissioned as of January 7th 2025

XKDZ922 |
Schneider-Electric
 
XKDZ922 picture- web-product-data-sheet
XKDZ922
bellow - compatible with XKDF - controllers separate parts
Schneider Electric
Characteristics
Main
Product or component type Controllers separate parts
Accessory / separate part category Control accessory
Product specific application Medium hoisting applications
Product compatibility XKDF
Accessory / separate part type Bellow
Sale per indivisible quantity 1
Complementary
Kit composition 1 bellow
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.0 cm
Package 1 Width 7.0 cm
Package 1 Length 11.0 cm
Package 1 Weight 106.0 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration