This Application will be decommissioned as of January 7th 2025

XKDZ950 |
Schneider-Electric
 
XKDZ950 picture- web-product-data-sheet
XKDZ950
cam for support with 4 or 8 contacts pass cam - for XKDF
Schneider Electric
Characteristics
Main
Product or component type Controllers separate parts
Accessory / separate part category Control accessory
Product specific application Medium hoisting applications
Product compatibility XKDF
Accessory / separate part type Cam for support with 4 or 8 contacts
Sale per indivisible quantity 50
Complementary
Device composition Cam
Net weight 0.005 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15.0 cm
Package 1 Width 30.0 cm
Package 1 Length 40.0 cm
Package 1 Weight 20.0 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes