This Application will be decommissioned as of January 7th 2025

XKDZ951 |
Schneider-Electric
 
XKDZ951 picture- web-product-data-sheet
XKDZ951
cam for support with 4 or 8 contacts complementary, 1 position - for XKDF
Schneider Electric
Characteristics
Main
Product or component type Controllers separate parts
Accessory / separate part category Control accessory
Product specific application Medium hoisting applications
Product compatibility XKDF
Accessory / separate part type Cam for support with 4 or 8 contacts
Sale per indivisible quantity 50
Complementary
Operator position information 1 position
Net weight 0.005 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15.0 cm
Package 1 Width 30.0 cm
Package 1 Length 40.0 cm
Package 1 Weight 25.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 50
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 50.0 g