This Application will be decommissioned as of January 7th 2025

XKDZ981 |
Schneider-Electric
 
XKDZ981 picture- web-product-data-sheet
XKDZ981
potentiometer adaptation kit size 15 on end of contact support - for XKDF
Schneider Electric
Characteristics
Main
Product or component type Controllers separate parts
Accessory / separate part category Control accessory
Product specific application Medium hoisting applications
Product compatibility XKDF
Accessory / separate part type Potentiometer adaptation kit
Complementary
Mounting location On end of contact support
Size 15 mm
Net weight 0.12 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.0 cm
Package 1 Width 1.5 cm
Package 1 Length 9.5 cm
Package 1 Weight 96.0 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration