This Application will be decommissioned as of January 7th 2025

XKDZ983 |
Schneider-Electric
 
XKDZ983 picture- web-product-data-sheet
XKDZ983
potentiometer adaptation kit size 15 directly on mechanical block - for XKDF
Schneider Electric
Characteristics
Main
Product or component type Controllers separate parts
Accessory / separate part category Control accessory
Product specific application Medium hoisting applications
Product compatibility XKDF
Accessory / separate part type Potentiometer adaptation kit
Complementary
Mounting location Directly on mechanical block
Size 15 mm
Net weight 0.12 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 8.0 cm
Package 1 Length 10.0 cm
Package 1 Weight 226.0 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration