This Application will be decommissioned as of January 7th 2025

XKMA9501 |
Schneider-Electric
 
XKMA9501 picture- web-product-data-sheet
XKMA9501
bellow - compatible with XKM - controllers separate parts
Schneider Electric
Characteristics
Main
Product or component type Controllers separate parts
Accessory / separate part category Sealing accessory
Product specific application Heavy hoisting applications
Product compatibility XKM
Accessory / separate part type Bellow
Complementary
Net weight 0.12 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12.0 cm
Package 1 Width 8.0 cm
Package 1 Length 12.0 cm
Package 1 Weight 131.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 10
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.765 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration