This Application will be decommissioned as of January 7th 2025

XKMA992 |
Schneider-Electric
 
XKMA992 picture- web-product-data-sheet
XKMA992
contact block - magnetic contact blow-out - compatible with XKM
Schneider Electric
Characteristics
Main
Product or component type Controllers separate parts
Accessory / separate part category Control accessory
Product specific application Heavy hoisting applications
Product compatibility XKM
Accessory / separate part type Contact block
Number of contacts 4
Contact blow-out type Magnetic
Complementary
Electrical connection Screw clamp terminal, clamping capacity: 1 x 1.5...2 x 2.5 mm²
Contact operation Double-break
Slow-break
[Ith] conventional free air thermal current 20 A conforming to IEC 337-1
20 A conforming to NF C 63-140
20 A conforming to VDE 0660
[Ui] rated insulation voltage 500 V AC/DC conforming to IEC 158-1
500 V AC/DC conforming to NF C 20-040
500 V AC/DC conforming to VDE 0110
600 V conforming to CSA C22.2 No 14
Positive opening With
Maximum resistance across terminals 25 MOhm at 1 A conforming to NF C 93-050
Short-circuit protection 20 A cartridge fuse type gG conforming to IEC 337-1B
20 A cartridge fuse type gG conforming to VDE 0660 part 2
Electrical durability 3000000 cycles DC inductive load at 120 V, power broken = 100 conforming to IEC 337-1 DC-11, operating rate <60 cyc/mn 0.5
3000000 cycles DC inductive load at 24 V, power broken = 90 conforming to IEC 337-1 DC-11, operating rate <60 cyc/mn 0.5
3000000 cycles DC inductive load at 48 V, power broken = 100 conforming to IEC 337-1 DC-11, operating rate <60 cyc/mn 0.5
Net weight 0.335 kg
Environment
Standards CENELEC EN 50013
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.300 cm
Package 1 Width 9.000 cm
Package 1 Length 15.000 cm
Package 1 Weight 346.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 13
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 5.187 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration