This Application will be decommissioned as of January 7th 2025

XKZA15000 |
Schneider-Electric
 
XKZA15000 picture- web-product-data-sheet
XKZA15000
potentiometer - 15 mm - for XKB/XKD/XKM
Schneider Electric
Characteristics
Main
Product or component type Controllers separate parts
Accessory / separate part category Control accessories
Product specific application Heavy hoisting applications
Light hoisting applications
Medium hoisting applications
Product compatibility XKB
XKM
XKD
Accessory / separate part type Potentiometer
Condition of use For standard applications
Resistance value on request
Size 15 mm
Complementary
Standards UTE 93-265
Potentiometer characteristic Continuous rotational operation
Linear function
Operating angle 360 °
Mechanical durability 3000000 cycles
Centre tap Wired out to terminal
Centre tap dead zone 2 ° +/- 1 %
Power dissipation in W 3 W 85 °C
Connections - terminals Flying leads from soldered standard tags
Net weight 0.06 kg
Environment
Mounting mode By the body
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 5.5 cm
Package 1 Length 6.3 cm
Package 1 Weight 65.0 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration