This Application will be decommissioned as of January 7th 2025

XKZA15022 |
Schneider-Electric
 
XKZA15022 picture- web-product-data-sheet
XKZA15022
potentiometer - 2200 Ohm - 15 mm - for XKB/XKD/XKM
Schneider Electric
Characteristics
Main
Product or component type Controllers separate parts
Accessory / separate part category Control accessories
Product specific application Heavy hoisting applications
Light hoisting applications
Medium hoisting applications
Product compatibility XKD
XKM
XKB
Accessory / separate part type Potentiometer
Condition of use For standard applications
Ohmic value 2200 Ohm
Size 15 mm
Complementary
Standards UTE 93-265
Potentiometer characteristic Linear function
Continuous rotational operation
Operating angle 360 °
Mechanical durability 3000000 cycles
Centre tap Wired out to terminal
Centre tap dead zone 2 ° +/- 1 %
Power dissipation in W 3 W 85 °C
Connections - terminals Flying leads from soldered standard tags
Net weight 0.06 kg
Environment
Mounting mode By the body
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 5.8 cm
Package 1 Length 6.0 cm
Package 1 Weight 65.0 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins