This Application will be decommissioned as of January 7th 2025

XKZA15047 |
Schneider-Electric
 
XKZA15047 picture- web-product-data-sheet
XKZA15047
potentiometer - 4700 Ohm - for XKB XKD XKM
Schneider Electric
Characteristics
Main
Product or component type Controllers separate parts
Accessory / separate part category Control accessories
Product specific application Medium hoisting applications
Light hoisting applications
Heavy hoisting applications
Product compatibility XKB
XKD
XKM
Accessory / separate part type Potentiometer
Condition of use For standard applications
Ohmic value 4700 Ohm
Size 15 mm
Complementary
Standards UTE 93-265
Potentiometer characteristic Continuous rotational operation
Linear function
Operating angle 360 °
Mechanical durability 3000000 cycles
Centre tap Wired out to terminal
Centre tap dead zone 2 ° +/- 1 %
Power dissipation in W 3 W 85 °C
Connections - terminals Flying leads from soldered standard tags
Net weight 0.06 kg
Environment
Mounting mode By the body
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.4 cm
Package 1 Width 5.2 cm
Package 1 Length 5.8 cm
Package 1 Weight 65.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 24
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.779 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins