This Application will be decommissioned as of January 7th 2025

XMAV12L2135 |
Schneider-Electric
 
XMAV12L2135 picture- web-product-data-sheet
XMAV12L2135
Pressure sensors XM, pressure switch XMA 12 bar, adjustable scale 2 thresholds, 1 C/O
Characteristics
Main
Range of product Telemecanique Pressure sensors XM
Pressure sensor type Electromechanical pressure sensor
Pressure sensor name XMA
Pressure rating 12 bar
Contacts type and composition 1 C/O snap action
Controlled fluid Air (0…55 °C)
Fresh water (0…55 °C)
Sea water (0…55 °C)
Fluid connection type G 1/4 (female) conforming to ISO 228
Cable entry 2 entries tapped for Pg 13.5 cable gland conforming to NF C 68-300
Electrical connection Screw-clamp terminals, clamping capacity: 1 x 1...2 x 2.5 mm²
Electrical circuit type Control circuit
[In] rated current 3 A (Ue = 120 V), AC-15, B300
1.5 A (Ue = 240 V), AC-15, B300
0.1 A (Ue = 250 V), DC-13, R300
Setting External
Colour of cover Transparent
Pressure switch type of operation Regulation between 2 thresholds
Scale type Fixed differential
Local display Without
Enclosure material PC impregnated with Lexan 123
Adjustable range of switching point on rising pressure 1.3…12 bar
Adjustable range of switching point on falling pressure 0.3…10.3 bar
Pressure actuator Diaphragm
Possible differential minimum at high setting 1.7 bar
Possible differential minimum at low setting 1 bar
Destruction pressure 30 bar
Materials in contact with fluid Chromated zinc alloy
Canvas covered nitrile
Maximum permissible accidental pressure 27 bar
Complementary
Height 113 mm
Width 57 mm
Depth 97.5 mm
Operating position Any position
Maximum permissible pressure - per cycle 15 bar
Short-circuit protection 10 A cartridge fuse, type gG (gl)
Maximum operating rate 10 cyc/mn
[Ui] rated insulation voltage 500 V conforming to IEC 60947-1
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60947-1
Electrical durability 1000000 cycles, 50/60 Hz, AC-15, 240 V / 3 A, Ith = 10 A
Mechanical durability 1000000 cycles
Repeat accuracy 3.5 %
Net weight 0.43 kg
Environment
Standards CE
IEC 60947-5-1
Product certifications CCC
UL
CSA
Ambient air temperature for operation -25…55 °C
Ambient air temperature for storage -40…70 °C
Protective treatment TC
Electrical shock protection class Class I conforming to IEC 536
IP degree of protection IP54 conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.1 cm
Package 1 Width 16.7 cm
Package 1 Length 11.3 cm
Package 1 Weight 512.0 g
Unit Type of Package 2 S06
Number of Units in Package 2 100
Package 2 Height 74.0 cm
Package 2 Width 60.0 cm
Package 2 Length 80.0 cm
Package 2 Weight 64.4 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months