Schneider-Electric
 
XMLB001R2S11 picture- web-product-data-sheet
XMLB001R2S11
pressure switch XMLB 1 bar - adjustable scale 2 thresholds - 1 C/O
Characteristics
Main
Range of product Telemecanique Pressure sensors XM
Product or component type Electromechanical pressure sensor
Pressure sensor type Electromechanical pressure sensor
Device short name XMLB
Pressure rating 1 bar
Controlled fluid Air (0…160 °C)
Hydraulic oil (0…160 °C)
Fluid connection type G 1/4 (female) conforming to ISO 228
Electrical connection Screw-clamps terminals, 1 x 0.5...2 x 2.5 mm²
1 connector Pg 13
AWG gauge AWG 20...AWG 14
Cable entry Cable gland 9…13 mm
Contacts type and composition 1 C/O
Product specific application -
Pressure switch type of operation Regulation between 2 thresholds
Electrical circuit type Control circuit
Scale type Adjustable differential
Local display With
Adjustable range of switching point on rising pressure 0.05…1 bar
Adjustable range of switching point on falling pressure 0.01…0.94 bar
Possible differential maximum at high setting 0.75 bar
Maximum permissible accidental pressure 2.25 bar
Destruction pressure 4.5 bar
Pressure actuator Diaphragm
Materials in contact with fluid 304L stainless steel
Steel
FPM, FKM
Enclosure material Zinc alloy
[In] rated current 3 A, B300, AC-15 (Ue = 120 V) conforming to IEC 60947-5-1
1.5 A, B300, AC-15 (Ue = 240 V) conforming to IEC 60947-5-1
0.1 A, R300, DC-13 (Ue = 250 V) conforming to IEC 60947-5-1
Complementary
Possible differential minimum at low setting 0.04 bar (+/- 10 mbar)
Possible differential minimum at high setting 0.06 bar (+/- 20 mbar)
Maximum permissible pressure - per cycle 1.25 bar
Terminal block type 4 terminals
Maximum operating rate 120 cyc/mn
Repeat accuracy 2 %
[Ui] rated insulation voltage 300 V conforming to UL 508
500 V conforming to IEC 60947-1
300 V conforming to CSA C22.2 No 14
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60947-1
Auxiliary contacts operation Snap action
Contacts material Silver contacts
Maximum resistance across terminals 25 mOhm conforming to IEC 255-7 category 3
25 mOhm conforming to NF C 93-050 method A
Short-circuit protection 10 A cartridge fuse, type gG (gl)
Mechanical durability 4000000 cycles
Setting External
Height 162 mm
Depth 110 mm
Width 110 mm
Product weight 2.575 kg
Environment
Standards CSA C22.2 No 14
CE
UL 508
IEC 60947-5-1
Product certifications LROS (Lloyds register of shipping)
CSA
UL
BV
CCC
Protective treatment TC standard version
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Operating position Any position
Vibration resistance 2 gn conforming to IEC 60068-2-6 (f = 30…500 Hz)
Shock resistance 30 gn conforming to IEC 60068-2-27
Electrical shock protection class Class I conforming to IEC 1140
Class I conforming to IEC 536
Class I conforming to NF C 20-030
IP degree of protection IP66 conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 20.000 cm
Package 1 Width 18.500 cm
Package 1 Length 18.500 cm
Package 1 Weight 2.433 kg
Unit Type of Package 2 S04
Number of Units in Package 2 4
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 10.468 kg
Offer Sustainability
SCIP Number 3cf554a1-9ca2-4c6c-8941-5866caba70d8
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months