Schneider-Electric
 
XMLB500D2S12EX picture- web-product-data-sheet
XMLB500D2S12EX
pressure switch XMLB - 500 bar - adjustable scale 2 thresholds - 1 C/O
Characteristics
Main
Range of product Telemecanique Pressure sensors XM
Pressure sensor type Electromechanical pressure sensor
Product specific application ATEX D
Pressure sensor name XMLB
Electrical circuit type Control circuit
Pressure switch type of operation Regulation between 2 thresholds
Scale type Adjustable differential
Pressure rating 500 bar
Local display With
Fluid connection type G 1/4 (female) conforming to ISO 228
Adjustable range of switching point on falling pressure 7…447.4 bar
Adjustable range of switching point on rising pressure 30…500 bar
Possible differential maximum at high setting 300 bar
Maximum permissible accidental pressure 1125 bar
Destruction pressure 2250 bar
Pressure actuator Piston
Controlled fluid Hydraulic oil (0…70 °C)
Air (0…70 °C)
Water (0…70 °C)
Materials in contact with fluid Brass
PTFE
FPM, FKM
Steel
Enclosure material Zinc alloy
Complementary
Maximum permissible pressure - per cycle 625 bar
Cable entry number 1 tapped entry for M20 x 1.5 cable gland (included)
Terminal block type 4 terminals
Repeat accuracy 2 %
Auxiliary contacts operation Snap action
Contacts material Silver contacts
Mechanical durability 3000000 cycles
Setting External
Terminals description ISO n°1 (13-14-11-12)OF
Height 113 mm
Depth 75 mm
Width 35 mm
Environment
Standards EN/IEC 60079-0
EN/IEC 60079-31
Directives 2014/34/EU - ATEX directive
Product certifications INERIS 04ATEX0058
IEC-Ex INE 17.0019
Marking II2 D-Ex tb IIIC T85°C Db IP66
Protective treatment TC
Ambient air temperature for operation -20…60 °C
Operating position Any position
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.1 cm
Package 1 Width 10.2 cm
Package 1 Length 15.1 cm
Package 1 Weight 765 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months