This Application will be decommissioned as of January 7th 2025

XMLC300D2S13 |
Schneider-Electric
 
XMLC300D2S13 picture- web-product-data-sheet
XMLC300D2S13
pressure switch XMLC 300 bar - adjustable scale 2 thresholds - 2 C/O
Characteristics
Main
Range of product Telemecanique Pressure sensors XM
Product or component type Electromechanical pressure sensor
Pressure sensor type Electromechanical pressure sensor
Device short name XMLC
Pressure rating 300 bar
Controlled fluid Hydraulic oil (0…160 °C)
Fluid connection type 1/4" - 18 NPTF (female)
Electrical connection Screw-clamps terminals, 1 x 0.5...2 x 2.5 mm²
AWG gauge AWG 20...AWG 14
Cable entry Cable gland 7…13 mm
Contacts type and composition 2 C/O
Product specific application -
Pressure switch type of operation Regulation between 2 thresholds
Electrical circuit type Control circuit
Scale type Adjustable differential
Local display With
Adjustable range of switching point on rising pressure 22…300 bar
Adjustable range of switching point on falling pressure 6…265 bar
Possible differential maximum at high setting 240 bar
Maximum permissible accidental pressure 675 bar
Destruction pressure 1350 bar
Pressure actuator Piston
Materials in contact with fluid Brass
FPM, FKM
PTFE
Steel
Enclosure material Zinc alloy
[In] rated current 3 A, B300, AC-15 (Ue = 120 V) conforming to IEC 60947-5-1
1.5 A, B300, AC-15 (Ue = 240 V) conforming to IEC 60947-5-1
0.1 A, R300, DC-13 (Ue = 250 V) conforming to IEC 60947-5-1
Complementary
Possible differential minimum at low setting 16 bar (+/- 0.9 bar)
Possible differential minimum at high setting 35 bar (+/- 0.9 bar)
Maximum permissible pressure - per cycle 375 bar
Terminal block type 8 terminals
Maximum operating rate 60 cyc/mn
Repeat accuracy 2 %
[Ui] rated insulation voltage 300 V conforming to UL 508
500 V conforming to IEC 60947-1
300 V conforming to CSA C22.2 No 14
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60947-1
Auxiliary contacts operation Simultaneous, snap action
Contacts material Silver contacts
Maximum resistance across terminals 25 mOhm conforming to IEC 255-7 category 3
25 mOhm conforming to NF C 93-050 method A
Short-circuit protection 10 A cartridge fuse, type gG (gl)
Mechanical durability 3000000 cycles
Setting External
Height 113 mm
Depth 85 mm
Width 46 mm
Net weight 0.75 kg
Environment
Standards CE
CSA C22.2 No 14
IEC 60947-5-1
UL 508
Product certifications UL
CSA
Protective treatment TC standard version
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Operating position Any position
Vibration resistance 4 gn conforming to IEC 60068-2-6 (f = 30…500 Hz)
Shock resistance 50 gn conforming to IEC 60068-2-27
Electrical shock protection class Class I conforming to IEC 1140
Class I conforming to IEC 536
Class I conforming to NF C 20-030
IP degree of protection IP66 conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.0 cm
Package 1 Width 15.0 cm
Package 1 Length 10.7 cm
Package 1 Weight 870.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 9be8fb0e-4aab-4056-88a8-91897b24ce72
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months