Schneider-Electric
 
XMLDM02V1S11 picture- web-product-data-sheet
XMLDM02V1S11
vacuum switch XMLD -1 bar - 2 stages fixed scale - 2 C/O
Characteristics
Main
Range of product Telemecanique Pressure sensors XM
Product or component type Electromechanical pressure sensor
Pressure sensor type Electromechanical vacuum sensor
Device short name XMLD
Pressure rating -1 bar
Controlled fluid Air (0…70 °C)
Fresh water (0…70 °C)
Hydraulic oil (0…70 °C)
Fluid connection type G 1/4 (female) conforming to ISO 228
Electrical connection Screw-clamps terminals, 1 x 0.5...2 x 2.5 mm²
AWG gauge AWG 20...AWG 14
Cable entry Cable gland 9…13 mm
Contacts type and composition 2 C/O snap action, silver contacts
2 C/O staggered, silver contacts
Product specific application Dual stage
Pressure switch type of operation Detection of 2 single thresholds
Electrical circuit type Control circuit
Scale type Fixed differential
Local display Without
Maximum permissible accidental pressure 9 bar
Destruction pressure 18 bar
Pressure actuator Diaphragm
Materials in contact with fluid Zinc alloy
Nitrile
304L stainless steel
Enclosure material Zinc alloy
[In] rated current 3 A, B300, AC-15 (Ue = 120 V) conforming to IEC 60947-5-1
1.5 A, B300, AC-15 (Ue = 240 V) conforming to IEC 60947-5-1
0.1 A, R300, DC-13 (Ue = 250 V) conforming to IEC 60947-5-1
Complementary
Spread between 2 stages 0.02…0.88 bar
Natural differential at low setting 0.1 bar
Natural differential at high setting 0.1 bar
Maximum permissible pressure - per cycle 5 bar
Terminal block type 8 terminals
Maximum operating rate 120 cyc/mn
Repeat accuracy 2 %
[Ui] rated insulation voltage 300 V conforming to UL 508
500 V conforming to IEC 60947-1
300 V conforming to CSA C22.2 No 14
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60947-1
Maximum resistance across terminals 25 mOhm conforming to IEC 255-7 category 3
25 mOhm conforming to NF C 93-050 method A
Short-circuit protection 10 A cartridge fuse, type gG (gl)
Mechanical durability 3000000 cycles
Setting External
Height 158 mm
Depth 90 mm
Width 55 mm
Product weight 1.015 kg
Environment
Standards CE
CSA C22.2 No 14
IEC 60947-5-1
UL 508
Product certifications CSA
UL
Protective treatment TC standard version
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Operating position Any position
Vibration resistance 4 gn conforming to IEC 60068-2-6 (f = 30…500 Hz)
Shock resistance 50 gn conforming to IEC 60068-2-27
Electrical shock protection class Class I conforming to IEC 1140
Class I conforming to IEC 536
Class I conforming to NF C 20-030
IP degree of protection IP66 conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.0 cm
Package 1 Width 10.5 cm
Package 1 Length 14.0 cm
Package 1 Weight 1.05 kg
Offer Sustainability
SCIP Number 3cf554a1-9ca2-4c6c-8941-5866caba70d8
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months