Schneider-Electric
 
XMLG001D71 picture- web-product-data-sheet
XMLG001D71
Electronic pressure sensors, Pressure sensors XM, sensor XMLG, 0.08...1 bar, G 1/4 A (male), 24 V, 0...10 V
Characteristics
Main
Range of product Telemecanique Pressure sensors XM
Product or component type Electronic pressure sensors
Pressure sensor type Pressure transmitter
Pressure sensor name XMLG
Pressure rating 1 bar
Fluid connection type G 1/4A (male) conforming to DIN 3852-E
Controlled fluid Air (-15…125 °C)
Corrosive fluid (-15…125 °C)
Hydraulic oil (-15…125 °C)
Fresh water (0…125 °C)
Type of output signal Analogue
Analogue output function 0...10 V, 3 wires
Electrical connection 1 male connector M12, 3 pins
[Us] rated supply voltage 24 V DC (voltage limits: 11.4…33 V)
Quantity per set Set of 1
Type of packing Individual
Diameter 22.8 mm
Complementary
Pressure setting range 0…1 bar
Maximum permissible accidental pressure 2.7 bar
Destruction pressure 3 bar
Local display Without
Electrical circuit type Control circuit
Current consumption < 20 mA
Materials in contact with fluid FPM (Viton)
Stainless steel type AISI 303
Ceramic
Operating position Any position
Protection type Reverse polarity
Load short-circuit
Surge withstand 1 kV 42 Ohm conforming to IEC 61000-4-5
500 kV 12 Ohm conforming to IEC 61000-4-5
[Uimp] rated impulse withstand voltage 0.5 kV
Response time on output < 2 ms
Drift of the sensitivity +/- 0.015 % of measuring range/°C
Drift of the zero point +/- 0.015 % of measuring range/°C
Measurement accuracy +/- 0.3 % of the measuring range
Repeat accuracy +/- 0.1 % of the measuring range
Mechanical durability 10000000 cycles
Product weight 0.095 kg
Height 58.1 mm
Length 48.5 mm
Scale type Fixed differential
Environment
Standards CE
IEC 61326-2-3
Product certifications UL 508
CSA C22.2 No 14
Protective treatment TC
Ambient air temperature for operation -15…85 °C
Ambient air temperature for storage -40…85 °C
Vibration resistance 20 gn (f= 9…2000 Hz) conforming to IEC 60028-2-6
Shock resistance 25 gn for 11 ms conforming to IEC 60068-2-27
Resistance to electrostatic discharge 15 kV in air conforming to IEC 61000-4-2
8 kV on contact conforming to IEC 61000-4-2
Resistance to electromagnetic fields 200 V/m 80…1000 Hz conforming to IEC 61000-4-3
Resistance to fast transients 4 kV conforming to IEC 61000-4-4
Resistance to conducted disturbances 30 V (0.15…80 Hz) conforming to IEC 61000-4-6
Resistance to magnetic fields 30 A/m 50 Hz conforming to IEC 61000-4-8
IP degree of protection IP66 conforming to IEC 60529
IP67 conforming to IEC 60529
NEMA degree of protection NEMA 4
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5 cm
Package 1 Width 10.5 cm
Package 1 Length 13.5 cm
Package 1 Weight 0.133 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months