This Application will be decommissioned as of January 7th 2025

XMLG006D71 |
Schneider-Electric
 
XMLG006D71 picture- web-product-data-sheet
XMLG006D71
pressure sensor XMLA - 0..6 bar - G 1/4A (male) - 24 V - 0..10 V
Characteristics
Main
Range of product Telemecanique Pressure sensors XM
Product or component type Electronic pressure sensors
Pressure sensor type Pressure transmitter
Pressure sensor name XMLG
Pressure rating 6 bar
Fluid connection type G 1/4A (male) conforming to DIN 3852-E
Controlled fluid Air (-15…125 °C)
Corrosive fluid (-15…125 °C)
Hydraulic oil (-15…125 °C)
Fresh water (0…125 °C)
Type of output signal Analogue
Analogue output function 0...10 V, 3 wires
Electrical connection 1 male connector M12, 3 pins
[Us] rated supply voltage 24 V DC (voltage limits: 11.4…33 V)
Quantity per set Set of 1
Type of packing Individual
Diameter 22.8 mm
Complementary
Pressure setting range 0…6 bar
Maximum permissible accidental pressure 13.5 bar
Destruction pressure 15 bar
Local display Without
Electrical circuit type Control circuit
Current consumption < 20 mA
Materials in contact with fluid Stainless steel type AISI 303
Ceramic
FPM (Viton)
Operating position Any position
Protection type Reverse polarity
Load short-circuit
Surge withstand 1 kV 42 Ohm conforming to IEC 61000-4-5
500 kV 12 Ohm conforming to IEC 61000-4-5
[Uimp] rated impulse withstand voltage 0.5 kV
Response time on output < 2 ms
Drift of the sensitivity +/- 0.015 % of measuring range/°C
Drift of the zero point +/- 0.015 % of measuring range/°C
Measurement accuracy +/- 0.3 % of the measuring range
Repeat accuracy +/- 0.1 % of the measuring range
Mechanical durability 10000000 cycles
Net weight 0.095 kg
Height 58.1 mm
Length 48.5 mm
Environment
Standards CE
IEC 61326-2-3
Product certifications UL 508
CSA C22.2 No 14
Protective treatment TC
Ambient air temperature for operation -15…85 °C
Ambient air temperature for storage -40…85 °C
Vibration resistance 20 gn (f= 9…2000 Hz) conforming to IEC 60028-2-6
Shock resistance 25 gn for 11 ms conforming to IEC 60068-2-27
Resistance to electrostatic discharge 15 kV in air conforming to IEC 61000-4-2
8 kV on contact conforming to IEC 61000-4-2
Resistance to electromagnetic fields 200 V/m 80…1000 Hz conforming to IEC 61000-4-3
Resistance to fast transients 4 kV conforming to IEC 61000-4-4
Resistance to conducted disturbances 30 V (0.15…80 Hz) conforming to IEC 61000-4-6
Resistance to magnetic fields 30 A/m 50 Hz conforming to IEC 61000-4-8
IP degree of protection IP66 conforming to IEC 60529
IP67 conforming to IEC 60529
NEMA degree of protection NEMA 4
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5 cm
Package 1 Width 10.5 cm
Package 1 Length 13.5 cm
Package 1 Weight 133 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months