Schneider-Electric
 
XMLK016B2D21 picture- web-product-data-sheet
XMLK016B2D21
Electronic pressure sensors, Pressure sensors XM, sensor XMLK, 0...16 bar, G 1/4 A, 4...20 mA, M12, set of 1
Characteristics
Main
Range of product Telemecanique Pressure sensors XM
Product or component type Electronic pressure sensors
Pressure sensor type Pressure transmitter
Pressure sensor name XMLK
Electrical circuit type Control circuit
Pressure rating 16 bar
Local display Without
Controlled fluid Air (0…80 °C)
Fresh water (0…80 °C)
Fluid connection type G 1/4A (male) conforming to DIN 3852-E
Electrical connection 1 male connector M12 4 pins
[Us] rated supply voltage 24 V DC SELV (voltage limits: 8…33 V)
Current consumption < 20 mA
Type of output signal Analogue
Analogue output function 4...20 mA, 2-wire
Quantity per set Set of 1
Type of packing Individual
Complementary
Pressure setting range 0…16 bar
Maximum permissible accidental pressure 32 bar
Destruction pressure 48 bar
Materials in contact with fluid Stainless steel type AISI 303
Nitrile (NBR)
Ceramic
Operating position Any position
Protection type Reverse polarity
Load short-circuit
Electromagnetic compatibility Electrostatic discharge immunity test conforming to IEC 61000-4-2 8 kV air, 6 kV contact
Susceptibility to electromagnetic fields conforming to IEC 61000-4-3 10 V/m 80...1000 MHz
Electrical fast transient/burst immunity test conforming to IEC 61000-4-4 2 kV
1.2/50 µs shock waves immunity test conforming to IEC 61000-4-5 500 V 12 Ohm, 1 kV 42 Ohm
Radiated RF fields conforming to IEC 61000-4-6 10 V 0.15...80 MHz
Immunity to magnetic fields conforming to IEC 61000-4-8 30 A/m 50 Hz
[Uimp] rated impulse withstand voltage 0.5 kV
Response time on output < 5 ms
Measurement accuracy +/- 1 % of the measuring range
Resolution 0.1 % of the measuring range
Drift of the sensitivity +/- 0.04 % of measuring range/°K
Drift of the zero point +/- 0.03 % of measuring range/°K
Long term stability +/- 1 % of the measuring range
Mechanical durability 10000000 cycles
Product weight 0.11 kg
Diameter 36 mm
Length 67.5 mm
Scale type Fixed differential
Environment
Standards CE
IEC 61326-2-3
Product certifications CSA C22.2 No 14
UL 508
RCM
Protective treatment TC
Ambient air temperature for operation 0…80 °C
Ambient air temperature for storage -25…80 °C
Vibration resistance 20 gn (f = 9…2000 Hz) conforming to IEC 60068-2-6
Shock resistance 25 gn for 11 ms conforming to IEC 60068-2-27
IP degree of protection IP65 conforming to IEC 60529
NEMA degree of protection NEMA 4
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.400 cm
Package 1 Width 4.100 cm
Package 1 Length 9.400 cm
Package 1 Weight 126.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 24
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 3.245 kg
Offer Sustainability
SCIP Number 63bf6aac-e7ba-4853-b69a-9632a64b72b3
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months