|
|
|
XMLP2D5GC71F
Electronic pressure sensors, Pressure sensors XM, transmitter 2,5 bar, 0...10 V, G1/4 A male, FPM, DIN
|
|
|
|
|
End of Commercialization APR 20, 2022
|
|
|
|
|
Main
Range of product
|
Telemecanique Pressure sensors XM
|
Product or component type
|
Electronic pressure sensors
|
Pressure sensor type
|
Pressure transmitter
|
Pressure sensor name
|
XMLP
|
Electrical circuit type
|
Control circuit
|
Pressure rating
|
2.5 bar
|
Local display
|
Without
|
Controlled fluid
|
Fresh water (0…125 °C)
Air (-15…125 °C)
Gas (-15…125 °C)
Hydraulic oil (-15…125 °C)
|
Fluid connection type
|
G 1/4A (male) conforming to DIN 3852-E
|
Electrical connection
|
1 male connector EN 175301-803-A (ex DIN43650) 3 pins
|
[Us] rated supply voltage
|
24 V DC SELV (voltage limits: 12…33 V)
|
Current consumption
|
< 7 mA
|
Type of output signal
|
Analogue
|
Analogue output function
|
0...10 V, 3-wire
|
Quantity per set
|
Set of 1
|
Type of packing
|
Individual
|
Complementary
Pressure setting range
|
0…2.5 bar
|
Maximum permissible accidental pressure
|
7.5 bar
|
Destruction pressure
|
10 bar
|
Materials in contact with fluid
|
Ceramic
Stainless steel AISI 316L
Fluorocarbon FPM
|
Operating position
|
Any position
|
Protection type
|
Reverse polarity
Load short-circuit
|
Electromagnetic compatibility
|
Susceptibility to electromagnetic fields conforming to IEC 61000-4-3 10 V/m 80...1000 MHz
Electrical fast transient/burst immunity test conforming to IEC 61000-4-4 2 kV
Radiated RF fields conforming to IEC 61000-4-6 10 V 0.15...80 MHz
Electrostatic discharge immunity test conforming to IEC 61000-4-2 8 kV air, 4 kV contact
1.2/50 µs shock waves immunity test conforming to IEC 61000-4-5 1 kV 42 Ohm
Immunity to magnetic fields conforming to IEC 61000-4-8 100 A/m 50 Hz
|
[Uimp] rated impulse withstand voltage
|
0.5 kV
|
Response time on output
|
<= 2 ms 10...90 % of full scale
|
Measurement accuracy
|
+/- 0.5 % of the measuring range
|
Resolution
|
0.1 % of the measuring range
|
Drift of the sensitivity
|
+/- 0.02 % of measuring range/°K
|
Drift of the zero point
|
+/- 0.02 % of measuring range/°K
|
Long term stability
|
+/- 0.25 % of the measuring range
|
Mechanical durability
|
10000000 cycles
|
Net weight
|
0.095 kg
|
Diameter
|
26 mm
|
Length
|
55 mm
|
Environment
Standards
|
IEC 61326-2-3
NSF ANSI 61
|
Product certifications
|
cULus
CE
RCM
|
Ambient air temperature for operation
|
-30…85 °C
|
Ambient air temperature for storage
|
-50…100 °C
|
Vibration resistance
|
20 gn (f = 10…2000 Hz) conforming to IEC 60068-2-6
|
Shock resistance
|
100 gn for 11 ms conforming to IEC 60068-2-27
|
IP degree of protection
|
IP65 conforming to IEC 60529
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Offer Sustainability
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
|
|