|
|
|
XMLP600BD11F
Electronic pressure sensors, Pressure sensors XM, transmitter, XMLP, 600 bar, G1/4 A male, 0,5...4,5 V, M12, set of 1
|
|
|
|
|
End of Commercialization APR 20, 2022
|
|
|
|
|
Main
Range of product
|
Telemecanique Pressure sensors XM
|
Product or component type
|
Electronic pressure sensors
|
Pressure sensor type
|
Pressure transmitter
|
Pressure sensor name
|
XMLP
|
Electrical circuit type
|
Control circuit
|
Pressure rating
|
600 bar
|
Local display
|
Without
|
Controlled fluid
|
Air (-30…135 °C)
Fresh water (0…135 °C)
Hydraulic oil (-30…135 °C)
Gas (-30…135 °C)
Refrigeration fluid (-30…135 °C)
|
Fluid connection type
|
G 1/4A (male) conforming to DIN 3852-E
|
Electrical connection
|
1 male connector M12 4 pins
|
[Us] rated supply voltage
|
5 V DC SELV (voltage limits: 4.5…5.5 V)
|
Current consumption
|
< 7 mA
|
Type of output signal
|
Analogue
|
Analogue output function
|
0.5...4.5 V, 3-wire
|
Quantity per set
|
Set of 1
|
Type of packing
|
Individual
|
Complementary
Pressure setting range
|
0…600 bar
|
Maximum permissible accidental pressure
|
1500 bar
|
Destruction pressure
|
2500 bar
|
Materials in contact with fluid
|
Stainless steel AISI 316L
Fluorocarbon FPM
|
Operating position
|
Any position
|
Protection type
|
Reverse polarity
Load short-circuit
|
Electromagnetic compatibility
|
Electrical fast transient/burst immunity test conforming to IEC 61000-4-4 2 kV
Electrostatic discharge immunity test conforming to IEC 61000-4-2 8 kV air, 4 kV contact
1.2/50 µs shock waves immunity test conforming to IEC 61000-4-5 1 kV 42 Ohm
Immunity to magnetic fields conforming to IEC 61000-4-8 100 A/m 50 Hz
Susceptibility to electromagnetic fields conforming to IEC 61000-4-3 10 V/m 80...3000 MHz
Radiated RF fields conforming to IEC 61000-4-6 10 V 0.01...80 MHz
|
[Uimp] rated impulse withstand voltage
|
0.5 kV
|
Response time on output
|
<= 2 ms 10...90 % of full scale
|
Measurement accuracy
|
+/- 0.5 % of the measuring range
|
Resolution
|
0.1 % of the measuring range
|
Drift of the sensitivity
|
+/- 0.02 % of measuring range/°K
|
Drift of the zero point
|
+/- 0.02 % of measuring range/°K
|
Mechanical durability
|
10000000 cycles
|
Net weight
|
0.094 kg
|
Diameter
|
26 mm
|
Length
|
38.1 mm
|
Environment
Standards
|
IEC 61326-2-3
NSF ANSI 61
|
Product certifications
|
CE
cULus
RCM
|
Protective treatment
|
TC
|
Ambient air temperature for operation
|
-30…85 °C
|
Ambient air temperature for storage
|
-50…100 °C
|
Vibration resistance
|
20 gn (f = 15…2000 Hz) conforming to IEC 60068-2-6
|
Shock resistance
|
100 gn for 11 ms conforming to IEC 60068-2-27
|
IP degree of protection
|
IP65 conforming to IEC 60529
IP67 conforming to IEC 60529
IP69K conforming to IEC 60529
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Offer Sustainability
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
|
|