Schneider-Electric
 
XMLZL001 picture- web-product-data-sheet
XMLZL001
Pressure sensors XM, lead sealable protective cover, for pressure switch
Characteristics
Main
Range of product Nautilus
Accessory / separate part category Protection accessories
Accessory / separate part destination Electromechanical vacuum switch
Electromechanical pressure switch
Product specific application Prevents unauthorised access to adjustment screws
Fixing screw of switch cover
Complementary
Accessory / separate part type Cover
Accessory / separate part designation Lead sealable protective cover
Product compatibility XMLA
XMLB
Net weight 0.035 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.000 cm
Package 1 Width 7.500 cm
Package 1 Length 3.000 cm
Package 1 Weight 39.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 100
Package 2 Height 15.000 cm
Package 2 Width 15.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.962 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months