This Application will be decommissioned as of January 7th 2025

XMLZL013 |
Schneider-Electric
 
XMLZL013 picture- web-product-data-sheet
XMLZL013
Pressure sensors XM, diaphragm, for pressure switch XML S35
Characteristics
Main
Range of product Nautilus
Accessory / separate part category Replacement parts
Accessory / separate part destination Electromechanical vacuum switch
Electromechanical pressure switch
Complementary
Accessory / separate part type Diaphragm
Accessory / separate part designation Diaphragm
Product compatibility XMLCS35
XMLBS35
Net weight 0.06 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 11.000 cm
Package 1 Length 11.500 cm
Package 1 Weight 107.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 10
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 1.314 kg
Unit Type of Package 3 P06
Number of Units in Package 3 160
Package 3 Height 75.000 cm
Package 3 Width 80.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 29.024 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months