Schneider-Electric
 
XMLZL017 picture- web-product-data-sheet
XMLZL017
Pressure sensors XM, Fixing bracket, for pressure sensor XMLR, set of 1 piece
Characteristics
Main
Range of product OsiSense XM
Accessory / separate part category Mounting and fixing accessories
Accessory / separate part destination Electronic pressure sensor
Complementary
Accessory / separate part type Bracket
Product compatibility XMLR
Net weight 0.029 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 4.100 cm
Package 1 Length 6.000 cm
Package 1 Weight 29.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 40
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 1.348 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov