Schneider-Electric
 
XMPA25B2131 picture- web-product-data-sheet
XMPA25B2131
Pressure sensors XM, pressure sensor XMP, 25 bar, G 1/4 female, 2 NC, without control type
Characteristics
Main
Range of product Telemecanique Pressure sensors XM
Pressure sensor type Electromechanical pressure sensor
Pressure sensor name XMP
Pressure rating 25 bar
Fluid connection type G 1/4 (female) conforming to ISO 228
Controlled fluid Air (0…70 °C)
Fresh water (0…70 °C)
Sea water (0…70 °C)
Cable entry 2 entries tapped for Pg 13.5 cable gland conforming to NF C 68-300
Contacts type and composition 2 NC snap action
Product specific application -
Pressure switch type of operation Regulation between 2 thresholds
Electrical connection Screw-clamp terminals, clamping capacity: minimum : 2 x 4 mm²
Electrical circuit type Power circuit
Scale type Adjustable differential
Local display Without
Sale per indivisible quantity 1
Complementary
Adjustable range of switching point on falling pressure 0.1…20.5 bar
Adjustment range high setting 3.5…25 bar
Possible differential minimum at low setting 3.4 bar
Possible differential minimum at high setting 4.5 bar
Possible differential maximum at high setting 20 bar
Destruction pressure 100 bar
Type of decompression valve Without
Control type Without
Terminal block type 4 terminals
Pressure actuator Diaphragm
Materials in contact with fluid Chromated zinc alloy
Canvas covered nitrile
Enclosure material PA impregnated with fibreglass
Operating position Any position
Maximum operating rate 10 cyc/mn
Repeat accuracy 3.5 %
[Ui] rated insulation voltage 500 V conforming to IEC 60947-1
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60947-1
Maximum resistance across terminals 25 MOhm conforming to IEC 60255-7 category 3
25 MOhm conforming to NF C 93-050 method A
Electrical durability 1000000 cycles 1.5 kW, operating rate <10 cyc/mn, load factor: 0.4, 400 V AC 3 phases
500000 cycles 3 kW, operating rate <10 cyc/mn, load factor: 0.4, 400 V AC 3 phases
600000 cycles 1.5 kW, operating rate <10 cyc/mn, load factor: 0.4, 230 V AC 3 phases
700000 cycles 2.2 kW, operating rate <10 cyc/mn, load factor: 0.4, 400 V AC 3 phases
Mechanical durability 1000000 cycles
Setting Nut
Net weight 0.65 kg
Terminals description ISO n°1 (3-4)NC
(1-2)NC
Depth 98 mm
Height 126 mm
Width 57 mm
Environment
Product certifications EAC
Standards CE
IEC 60947-4-1
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Vibration resistance 3 gn conforming to IEC 60068-2-6 (f = 10…500 Hz)
Shock resistance 50 gn conforming to IEC 60068-2-27
Electrical shock protection class Class I conforming to IEC 60536
IP degree of protection IP54 conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.5 cm
Package 1 Width 12.0 cm
Package 1 Length 17.0 cm
Package 1 Weight 669.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 17
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 11.877 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months