Schneider-Electric
 
XMXA06L2135 picture- web-product-data-sheet
XMXA06L2135
Pressure sensors XM, pressure switch XMX 6 bar, adjustable scale 2 thresholds, 1 C/O
Characteristics
Main
Range of product Telemecanique Pressure sensors XM
Pressure sensor type Electromechanical pressure sensor
Pressure sensor name XMX
Pressure rating 6 bar
Contacts type and composition 1 C/O snap action
Controlled fluid Air (0…70 °C)
Fresh water (0…70 °C)
Sea water (0…70 °C)
Fluid connection type G 1/4 (female) conforming to ISO 228
Cable entry 2 entries tapped for Pg 13.5 cable gland conforming to NF C 68-300
Electrical connection Screw-clamp terminals, clamping capacity: 1 x 1...2 x 2.5 mm²
Electrical circuit type Control circuit
[In] rated current 3 A (Ue = 120 V), AC-15, B300
1.5 A (Ue = 240 V), AC-15, B300
0.1 A (Ue = 250 V), DC-13, R300
Setting Internal
Colour of cover Black opaque
Pressure switch type of operation Regulation between 2 thresholds
Scale type Fixed differential
Local display Without
Enclosure material PC impregnated with Lexan 500R
Adjustable range of switching point on rising pressure 1…6 bar
Adjustable range of switching point on falling pressure 0.2…4.8 bar
Pressure actuator Diaphragm
Possible differential minimum at high setting 1.2 bar
Possible differential minimum at low setting 0.8 bar
Destruction pressure 30 bar
Materials in contact with fluid Canvas covered nitrile
Chromated zinc alloy
Maximum permissible accidental pressure 13.5 bar
Complementary
Height 106 mm
Width 57 mm
Depth 97.5 mm
Operating position Any position
Maximum permissible pressure - per cycle 7.5 bar
Short-circuit protection 10 A cartridge fuse, type gG (gl)
Maximum operating rate 10 cyc/mn
[Ui] rated insulation voltage 500 V conforming to IEC 60947-1
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60947-1
Electrical durability 1000000 cycles, 50/60 Hz, AC-15, 240 V / 3 A, Ith = 10 A
Mechanical durability 1000000 cycles
Repeat accuracy 3.5 %
Product weight 0.43 kg
Environment
Standards CE
IEC 60947-5-1
Product certifications CSA
UL
CCC
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Protective treatment TC
Electrical shock protection class Class I conforming to IEC 536
IP degree of protection IP54 conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.0 cm
Package 1 Width 11.5 cm
Package 1 Length 17.0 cm
Package 1 Weight 491.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 20
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 10.287 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months